Skip navigation.
Our energy working for you.Our energy working for you.




Read Our Newsletters

Updates on our latest whitepapers, products and solutions.
Register here.

Rental Products

Rental Generators

A new line of Rental Power units designed specifically for rental power applications are now for sale in sizes from 60 kW to 1000 kW. The new units offer benefits that include:

  • Easy–to–operate customer interface — allowing quick voltage changes to maximize flexibility and minimize setup.
  • Complete pre–integrated systems — engines, generators and monitoring controls.
  • Built with wear and tear in mind — designed for relocation and usage again and again, year after year.
  • Climate tolerant — reliable operation in ambient temperatures of up to 105 degrees F.
  • Environment conscious — EPA Tier 3 emissions standards certified.

Rental power brochure Download our brochure and contact your nearest Cummins Power Generation distributor for more information or call 1–877–769–7669.

©2009 Cummins Power Generation Inc. All Rights Reserved.